??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
25 mm
Part No.
136759
Description
FB-SCEZ-25M-PSS
Weight
0.32 kg
A
34.0 mm
B
124.7 mm
C
38.1 mm
D
41.4 mm
E
46.0 mm
Bolt Diameter
M10
G
28.7 mm
H
13.7 mm
I
90.4 mm
J
68.8 mm
K
29.0 mm
L
33.5 mm
Download CAD models
Previews